产品编号: 乌鸦 4500

RAVEN入侵检测系统 - RAVEN 4500

2U 机架安装,5 个固定 FE/GE TX 端口,1 个扩展媒体模块插槽,固定冗余 PSU

  • 上架时间:
    亚太
  • 状态:
    有源

类型

乌鸦 4500

名称

乌鸦 4500

描述

2U 机架安装,5 × 固定 FE/GE TX 端口,1 × 扩展媒体模块插槽,固定冗余 PSU

端口类型和数量

5 × 固定 FE/GE TX 端口、2 × USB、1 × RJ45 控制台端口、1 × GE TX 带外管理端口

热辐射型

固定风扇

扩展插槽

1 × 扩展媒体模块插槽

电源

2 × 固定冗余电源

工作电压

100-240VAC,50-60Hz,支持冗余 PSU

允许湿度(存储/运输)

5% 至 95%

工作温度

0-+40 °C

最低储存温度

-20°C 至 +70 °C

相对湿度(无冷凝)

5-85 %

总宽度

435 mm

总高度

88 mm

深度

360 mm

重量

9.6 kg

安装类型

机架安装

软件规格

Data Collection and Analysis Standard data collection, standard protocol analysis, customized data collection, customized protocol analysis
Threat Detection Event detection with pre-defined feature
Event detection with customized feature
Threat detection basing on threat intelligence database
SQL injection and XXS attack detection
APT static detection of malicious samples
Virus detection basing on virus database
Detection basing on secondary event
Threat Display Display the total amount of all attacks in latest 24hours
Display the total amount of the denial of service attack in latest 24hours
Display the total amount of port scanning attack in latest 24hours
Display the total amount of worms attack in latest 24hours
Display the total amount of Trojan horse attack in latest 24hours
Display the Top5 attack type whose attack amount are the most among all the attacks in latest 24hours
Display the amount of each attack type in latest 24hours
Display the traffic trend in latest 24hours
Display the detailed information of the attack, including source ID, destination IP, source port, destination port, the time when the attack take place, illustration of the attack, the parameter that returns
Using the attack event as clues is supported, it can show the distribution of historical event and the threat intelligence of the IP which is related to the attack event in the form of asset portraits
Support attack event tracing basing on the source IP or the destination IP of the attack
Traffic Accounting Support macro traffic monitoring in network, including total flow, web flow, email flow, database flow, P2P flow and other flow
Support micro traffic recording in network, including the recording of P2P flow, DNS flow, IP/port flow, the flow of important protocol, the flow of key operating and maintenance and the flow of key web behavior
Threat Response Support web alarm of attack event
Support to send out the attack event
Support local record of the attack event
Support the original message record of the attack event
Support the RST blocking of the attack
Support the cooperation with firewall
Support the cooperation with ATP
Asset Configuration Support to configure the monitoring of key web server
Support to configure the binding of IP-MAC
Report Management Support to create analysis report
Support to create basic report
Support to create advanced accounting report
Support to create detailed event report
Support to create the report in various format, including PDF, Word, HTML, Excel
System Management Support to configure the syslog server to send out the event
Support SNMP configuration
Support email notification
Support to configure the cooperation with firewall
Support manual updates of database via web, including the event database and the threat intelligence database etc.
Support the maintenance and alarm of disk
Support proxy configuration
Support the configuration of the attention degree of an event
Resource Monitoring Support to monitor the usage rate of the CPU of device
Support to monitor the usage rate of the RAM of device
Support to monitor the usage rate of the disk of device

IEC 60068-2-6 振动

1 mm,2 Hz-13.2 Hz,90 分钟;0.7g,13.2 Hz-100 Hz,90 分钟;3.5 mm,3 Hz-9 Hz,10 个循环,1 个倍频程/分钟;1g,9 Hz-150 Hz,10 个循环,1 个倍频程/分钟

IEC 60068-2-27 冲击

15g,持续时间 11 ms,18 次冲击

EN 61000-4-2 静电放电 (ESD)

4kV 接触放电,8kV 空气放电

EN 61000-4-3 电磁场

10V/m(80-1000MHz),3V/m (1000-6000MHz)

EN 61000-4-4 快速瞬变(突发)

2kV 电源线,1kV 数据线

EN 61000-4-5 浪涌电压

电源线:2 kV(线/地)、1 kV(线/线)、1 kV 数据线

EN 61000-4-6 传导免疫

10 伏(150 千赫 -80 兆赫)

EN 61000-4-8 工频磁场

30A/m

EN 61000-4-11 电压骤降,短中断

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 A级

EN 61000-3-2

EN 61000-3-2 A级

EN 61000-3-3

EN 61000-3-3

FCC CFR47 第 15 部分

FCC 47CFR 第 15 部分,A 类

FCC

符合

中国网络接入证书

符合

RoHS合规

符合 RoHS ((EU) 2015/863) 和 RoHS (GB/T26572-2011) 标准

需单独订购配件

媒体模块

交付清单

1 × 设备、1 × 接地线、2 × 电源线、1 × 控制台电缆、1 × Cat5UTP 2M、1 × 安装包

更新和修订

修订编号:0.12 修订日期:05-14-2024

更新和修订

修订编号:0.12 修订日期:05-14-2024