RS-232 & RS-423

Commonly used in applications like POS and computer communications, RS-232 & RS-423 Cables offer proven reliability and performance backed by a 10-year, no-cost warranty. They're manufactured in a wide variety of gauge sizes, dimensions, insulation materials, shielding configurations and jacketing materials, including plenum and high-temperature versions.

Features & Benefits

  • Best-in-Class Shield Technology: Patented Beldfoil shield technology offers 100% coverage, preventing outside noise from affecting the signal
  • Multiple Temperature Options: Range of jacket material options suited for different temperature ratings and budget requirements
  • Longer Transmission Distances: Lower capacitance allows signal transmission over extended distances
  • Simplified Installation: Cables use finely stranded conductors for increased flexibility
  • Easy to Spec & Design: Offered in a range of gauge sizes, shielding options, conductor types and pair counts
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Conductor Size
      Clear
        Conductor Configuration
        Clear
          Conductor Material and Stranding
          Clear
            Shielding
            Clear
              Jacket
              Clear
                Environmental Space
                Clear
                  UL Temp Rating
                  Clear
                    Search Products By Word or Phrase
                    Your query has an error: Request Error.

                    Belden product updates

                    Be among the first to receive important product updates, insights and news.