Category 6 Cross-Connect System

The Belden IBDN GigaBIX Cross-Connect System takes advantage of the proven reliability of BIX technology. This uniquely designed system allows for very high termination density while maintaining optimal ease of administration to accommodate moves, adds and changes. Advantages of the system include easy installation and cable management, coupled with the industry's best performance-to-price ratio for high-density connectivity. The system allows up to 300 pairs to be terminated in a small area.

Features & Benefits

  • Ease of Use: Provides reliability and easy MACs in Gigabit networks
  • Highly Secure: Provides high density and security in telecom rooms
  • Cost-Effective Performance: Industry's best performance-to-price ratio
  • High-Performance Connections: Proven reliability of BIX technology
TypeTechnical Data
AX101470
AX101471
AX101447
AX101448
AX101472
AX101986
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Data Category
      Clear
        Footprint/Type
        Clear
          Environmental Space
          Clear
            Product Type
            Clear
              Trademark
              Clear
                Port Count
                Clear
                  Search Products By Word or Phrase
                  Your query has an error: Request Error.

                  Belden product updates

                  Be among the first to receive important product updates, insights and news.