Lead Wire & Hook-Up Wire
Belden’s rubber and plastic insulated, single-conductor Lead Wire and Hook-Up Wire products are designed for reliable and consistent performance. For quality requirements, these components are built to comply with rigid industry and government specifications. Belden controls the entire manufacturing operation, turning process copper rod into tinned copper wire strands, mixing plastic and formulating rubber for conductor insulations. Trust Belden to deliver industry quality and consistency.
Features & Benefits
- Customization & Flexibility: Rubber formulation and plastic mixing facilities allow for customized solutions
- Ensure Signal Integrity: Belden has the ability to draw and anneal its own conductors to ensure proper physical characteristics
- Wide Range of Offerings: A variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
Data Category
Available Region
Product Type
Footprint/Type
Front Connection
Shielding
Environmental Space
Product Category
UL voltage rating
Conductor Size
Conductor Configuration
Conductor Material and Stranding
Insulation Material
Jacket
NEC/(UL) Compliance
UL Voltage Rating
RG / Series Type
UL AWM Style Compliance
Military Compliance
Nom Characteristic Impedance
Nom Characteristic Impedance@High Freq10
Max Operating Frequency
Bonded-Pair
UL Temp Rating
Trademark
Your query has an error: Request Error.
Resources