Product Number: 74011E

DataTuff® 6A, 4PR #23 Str BC, PO ins, S/FTP, PVC jkt, PROFINET Type B, AWM 20276

DataTuff® 6A, 4 Pair AWG 23 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PVC jacket , PROFINET Type B, AWM 20276

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Individual Shielded Pair 23 AWG Stranded BC - Bare Copper 4 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Shielded Pair PE - Polyethylene (Foam) 1.58 mm (0.0622 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
4 pairs twisted to cable core

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Table Notes

Aluminum outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8.7 mm (0.34 in)

Overall Cable Diameter (Nominal)

8.7 mm (0.34 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
71.9 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
25 ns/100m 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. RL (Return Loss) [dB] Min. ELTCTL [dB]
1 2.1 75.3 73.2 70.2 68 20 35
4 3.8 66.3 62.5 59.5 56 23 23
10 5.9 60.3 54.4 51.4 48 25 15
16 7.5 57.2 49.8 46.8 43.9 25 10.9
31.2 10.5 52.9 42.4 39.4 38.1 23.6 5.1
62.5 15.0 48.4 33.4 30.4 32.1 21.5
100 19.1 45.3 26.6 23.2 28.0 20.1
125 21.5 43.8 22.3 19.3 26.1 19.4
200 27.6 40.8 13.2 10.2 22.0 18
250 31.1 39.3 8.3 5.3 20.0 17.3
300 34.3 38.1 3.9 0.9 18.5 17.3
500 45.3 34.8 14.0 17.3

Table Notes

Limits below 4MHz are for information only

Transfer Impedance Class

Grade 1

Screening Class

Type I

Table Notes

Coupling Attenuation

Voltage

UL Voltage Rating Voltage Rating
30 V RMS 30 V AC

Temperature

Operating Storage
-40°C to +80°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
45 mm (1.8 in) 90 mm

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Outdoor - Black only, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 20276

Data Category

Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.146 Revision Date: 05-22-2024

Update and Revision

Revision Number: 0.146 Revision Date: 05-22-2024

Part Numbers

Item # Color Putup Type Length EAN
74011E.00B50 Green Reel 50 m 8719605179814
74011E.00100 Green Reel 100 m 8719605130044
74011E.00500 Green Reel 500 m 8719605128607