Product Number: 7928A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, FEP Ins, FEP Jkt, CMP CMP-LC

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, FEP Insulation, FEP Outer Jacket, CMP CMP-LC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

extreme temp, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.183 in (4.65 mm)

Overall Cable Diameter (Nominal)

0.183 in (4.65 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
510 ns/100m 25 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 65.3 63.3 63.3 63.8 60.8 20 100 ± 12 95-110
4 4.0 dB/100m 56.3 56.3 52.3 52.3 51.7 48.7 23.6 100 ± 12 95-110
8 5.7 dB/100m 51.8 51.8 46.1 46.1 45.7 42.7 25.4 100 ± 12 95-107
10 6.4 dB/100m 50.3 50.3 43.9 43.9 43.8 40.8 26 100 ± 12 95-107
16 8.1 dB/100m 47.3 47.3 39.1 39.1 39.7 36.7 26 100 ± 12 95-107
20 9.2 dB/100m 45.8 45.8 35.2 35.2 37.7 34.7 26 100 ± 12 95-107
25 10.3 dB/100m 44.3 44.3 34.1 34.1 35.8 32.8 25.5 100 ± 15 95-107
31.25 11.6 dB/100m 42.9 42.9 31.3 31.3 33.9 30.9 25 100 ± 15 95-107
62.5 16.8 dB/100m 38.4 38.4 21.6 21.6 27.8 24.8 23.5 100 ± 15 95-107
100 21.7 dB/100m 35.3 35.3 17.1 17.1 23.8 20.8 22.5 100 ± 15
155 27.7 dB/100m 32.5 32.5 4.7 4.7 19.9 16.9 19 100 ± 18
200 32 dB/100m 30.8 30.8 3 3 17.7 14.7 19 100 ± 20
250 36.4 dB/100m 29.3 29.3 0 0 15.8 12.8 18 100 ± 20
300 40.5 dB/100m 28.2 28.2 0 0 14.2 11.2 18 100 ± 20
310 41.3 dB/100m 27.9 27.9 13.9 10.9 18 100 ± 20
350 44.3 dB/100m 27.2 27.2 12.9 9.9 17 100 ± 22

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
200°C -70°C To +200°C -55°C To +150°C -70°C To +200°C

Bend Radius

Stationary Min.
0.25 in (6.4 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-90-661

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

EtherNet IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -70C Cold Bend per UL 1581.

Update and Revision

Revision Number: 0.668 Revision Date: 04-28-2025

Update and Revision

Revision Number: 0.668 Revision Date: 04-28-2025

Part Numbers

Item # Color Putup Type Length UPC
7928A 0101000 Black Reel 1,000 ft 612825191476
7928A 0105000 Black Reel 5,000 ft 612825191483