Digital I/O Modules for Industrial Ethernet

The families of LioN-X Digital I/O Modules and LioN-Power Digital I/O Modules offer highly customizable features to deliver Fieldbus-independent automation for leading industrial Ethernet protocols. Power your industrial automation solutions with LioN-X Digital I/O Modules — the versatile, cost-effective options for Industrial Internet of Things (IIoT) and Industry 4.0 connectivity. LioN-X Digital I/O Modules support five of the most dominant Ethernet protocols — including PROFINET, EtherNet/IP and EtherCAT.

Features & Benefits

  • Flexibility & Reliability: Excellent performance in any industrial application.
  • High System Availability: Operational reliability due to robust design.
  • Seamless Integration: Universal channels provide digital input or digital output without any configuration.
  • Shock & Vibration Resistance: Superior electrical performance is possible thanks to the modules’ ability to perform in harsh environments.
LioN-X Digital I/O MODULES Multiprotocol (PROFINET, Ethernet/IP, EtherCAT, Modbus TCP, CC-Link) with M12 Power Supply Connection 
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol 60 mm 16DI 2 x M12, L-coded Product Detail
Multiprotocol 60 mm 8DI/8DO with galvanic isolation 2 x M12, L-coded Product Detail
Multiprotocol 60 mm 8DI/8DO without galvanic isolation 2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DIO 2 x M12, L-coded Product Detail
LION-POWER DIGITAL I/O MODULES multiprotocol (profinet, Ethernet/ip, ethercat) with M12 Power Supply Connection
Bus ProtocolWidth I/O PWR ConnectionTech Data
Multiprotocol 60 mm 16DI 2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DO2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DIO2 x M12, L-codedProduct Detail
LION-POWER DIGITAL I/O MODULES ethernet with m12 power supply connection
Bus Protocol WidthI/O PWR Connection Tech Data
EtherNet/IP 60 mm 16DI 2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 16DO2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 16DIO2 x M12, L-codedProduct Detail
LION-POWER DIGITAL I/O MODULES profinet with m12 power supply connection
Bus Protocol Width I/O PWR Connection Tech Data
PROFINET 60 mm 16DI 2 x M12, L-codedProduct Detail
PROFINET60 mm16DO2 x M12, L-codedProduct Detail
PROFINET 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
PROFINET 60 mm 16DIO2 x M12, L-codedProduct Detail
LION-POWER DIGITAL I/O MODULES multiprotocol (profinet, ethernet/IP, Ethercat) with 7/8" Power supply connection
 Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol 60 mm 16DI 2 x 7/8", 5-poleProduct Detail
Multiprotocol 60 mm 16DO2 x 7/8", 5-poleProduct Detail
Multiprotocol60 mm 8DI 8DO2 x 7/8", 5-poleProduct Detail
Multiprotocol 60 mm 16DIO2 x 7/8", 5-poleProduct Detail
LION-POWER DIGITAL I/O MODULES ethernet/ip with 7/8" power supply connection
Bus Protocol Width I/O PWR Connection Tech Data
EtherNet/IP 60 mm 16DI 2 x 7/8", 5-poleProduct Detail
EtherNet/IP 60 mm16DO2 x 7/8", 5-poleProduct Detail
EtherNet/IP60 mm 8DI 8DO2 x 7/8", 5-poleProduct Detail
EtherNet/IP60 mm 16DIO2 x 7/8", 5-poleProduct Detail
LION-POWER DIGITAL I/O MODULES profinet with 7/8" power supply connection
Bus ProtocolWidthI/OPWR ConnectionTech Data
PROFINET60 mm16DI2 x 7/8", 5-poleProduct Detail
PROFINET60 mm16DO2 x 7/8", 5-poleProduct Detail
PROFINET60 mm8DI 8DO2 x 7/8", 5-poleProduct Detail
PROFINET60 mm16DIO2 x 7/8", 5-poleProduct Detail
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Device Type
      Clear
        Bus Connection
        Clear
          Protocol
          Clear
            I/O Port Functionality
            Clear
              I/O Connection
              Clear
                I/O Function
                Clear
                  Power Connection (System Supply)
                  Clear
                    Sensor Current Supply
                    Clear
                      Output Current per Channel
                      Clear
                        Search Products By Word or Phrase
                        Your query has an error: Request Error.