Product Number: DEIP182U

Indoor Digital Electricity Copper Cable, #18-2pr, TC, LS-PVC, CL4P, CMP, LS-PVC Jkt

Indoor Digital Electricity Copper Cable, 2-18 AWG Stranded (7x26) Tinned Copper Pairs with Flamarrest® insulation, Plenum-CL4P, CMP, Flamarrest® Jacket with Ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor

Conductor

AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Material Material Trade Name Nominal Wall Thickness
PVC - Polyvinyl Chloride Flamarrest® 0.009 in

Color Chart

Number Color
1 Black & Red
2 Black & White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.264 in 0.017 in

Conductor DCR

Nominal Conductor DCR
6.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
30 pF/ft

Current

Max. Recommended Current [A]
6.4 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Bulk Cable Weight

37 lbs/1000ft

Max. Pull Tension

99 lbs

Min. Bend Radius/Minor Axis

2.625 in

NEC Articles

Article 800

NEC/(UL) Compliance

CL4P-FMP (2.0A), CMP

CEC/C(UL) Compliance

CMP

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2019-05-14

Suitability - Indoor

Yes

UL Flammability

NFPA 262

Update and Revision

Revision Number: 0.74 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.74 Revision Date: 12-22-2023

Part Numbers

Item # Color Length
DEIP182U Apple Green 2,000 ft