Belden 将于 2022 年第四季度推出专注于网络安全、坚固耐用和简化部署的解决方案
新产品包括边缘编排平台 Belden Horizon™ 和 Hirschmann GDME 重型阀门连接器
St. Louis, Missouri – Nov. 16, 2022 – Belden, a leading global supplier of network infrastructure solutions, announces six new products in Q4 2022 that make simple and secure data transmission, connection, and management possible.
Data Orchestration & Management
Belden Horizon™, originally previewed as part of the Belden Investor Day event in June, is a managed software platform that streamlines secure access to remote equipment, supporting safe and simple deployment, connection, and management of OT devices and applications. The platform supports edge orchestration, Secure Remote Access technology, and always-on, carrier-agnostic connectivity via a Persistent Data Network that allows remote automation devices to connect with each other.
Hirschmann GREYHOUND 105/106 Switch hardware releases include the addition of MACsec technology to enable enhanced network security through Layer 2 encryption and authentication, as well as support for HiOS Layer 3 Advanced software with unicast routing (L3A-UR).
Data Acquisition & Transmission
Belden Dry Core I/O and OSP Category Cables extend indoor Category 6 and 6A networks outdoors, simplifying deployment with a clean, gel-free design that delivers superior electrical performance.
Hirschmann GDME Heavy-Duty Valve Connectors are designed and built to perform in the harshest environments, meeting UL’s rigorous industrial standards for flame resistance and vibration tolerance, as well as DNV’s performance standards for marine applications.
Lumberg Automation M12 电源分配器 提供了一种通过 M12 圆形电源连接分配电力的经济实惠的方式。这些功率分配器是 M12 电源系列的一部分,可承受恶劣条件和苛刻的应用,工作温度高达 125 摄氏度。
要了解有关这些解决方案的更多信息以及它们支持的技术和应用类型,请访问 https://www.belden.com/new-products。
关于 Belden Belden Inc. 提供使数字旅程更简单、更智能、更安全的基础设施。我们’正在超越连接—,从我们制造的产品到我们通过以绩效为导向的产品组合、前瞻性的专业知识和专用解决方案实现的目标。凭借 120 多年的质量和可靠性传承,我们拥有继续建设未来的坚实基础。我们的总部位于美国圣路易斯,在北美、欧洲、亚洲和非洲提供制造服务。
如需了解更多信息,请访问我们的网站www.belden.com;也可在Facebook、LinkedIn和Twitter上关注我们。
了解更多信息,请联系:
Lisa Williams
市场通讯经理
(317) 815-2402
Scott Todd
市场通讯经理
(317) 316-6473
Belden、Belden 徽标、Belden Horizon、Hirschmann 和 Lumberg Automation 是 Belden Inc. 或其附属公司在美国和其他司法管辖区的商标或注册商标。Belden 和其他方也可能拥有本文中使用的其他术语的商标权。