产品编号: 3037A

300V,(16 三极管)18 AWG (7x26) BC,(1)22 AWG (7x30) BC,PVC/PVC,IS/OS,PLTC-ER,CMG

十六根 18 AWG 三股绞合(7x26)裸铜导体、一根 22 AWG 三股绞合(7x30)裸铜导体、双绞线、PVC 绝缘、单独和整体 Beldfoil® 屏蔽(100% 覆盖率)、PVC 护套。

  • 上架时间:
    全球
  • 状态:
    有源

适合应用

工业仪器仪表。 电缆槽、电缆桥架和管道、数字控制、仪器仪表(4-20ma、0-10v、...)、低压数字控制(24v、...)、编码器、控制电路、分布式控制系统(DCS)、可编程逻辑控制器(PLC)、电磁阀、阀门、执行器、定位器

导体

Element No. of Elements Size Stranding Material
Triad(s) 48 18 AWG 7x26 BC - Bare Copper
Conductor(s) 1 22 AWG 7x30 BC - Bare Copper

绝缘

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.08 in (2.0 mm) Black and White and Red and Numbered 1, Black and White and Red and Numbered 2, Black and White and Red and Numbered 3, Black and White and Red and Numbered 4, Black and White and Red and Numbered 5, Black and White and Red and Numbered 6, Black and White and Red and Numbered 7, Black and White and Red and Numbered 8, Black and White and Red and Numbered 9, Black and White and Red and Numbered 10, Black and White and Red and Numbered 11, Black and White and Red and Numbered 12, Black and White and Red and Numbered 13, Black and White and Red and Numbered 14, Black and White and Red and Numbered 15, Black and White and Red and Numbered 16
Conductor(s) PVC - Polyvinyl Chloride Orange

内屏蔽

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

外屏蔽

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

外层护套

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 0.978 in (24.8 mm) Yes

电气设备

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.86 Ohm/1000ft 8.51 Ohm/1000ft (27.9 Ohm/km) 7 Amps per Conductor at 30ºC

电压

UL Voltage Rating
300 V RMS

温度

UL Temperature Operating
105°C -25°C To +105°C

弯曲半径

Stationary Min. Installation Min.
9.78 in (248 mm) 9.78 in (248 mm)

最大拉伸张力

1110 lb (503 kg)

线缆毛重

572 磅/1000 英尺

环境适应性

户外, 耐晒, 抗紫外线, 埋设

阻燃性/遇火反应

UL 1685 FT4 荷载, FT4, T-29-520, IEEE 1202

NEC/UL合规性

《CMG》、《ITC》、《PLTC》第 800 条、第 727 条、第 725 条

AWM合规性

AWM 2464

CEC / C(UL)合规性

CMG

欧洲指令合规性

欧盟指令 2015/863/EU(RoHS 2 修正案)、欧盟指令 2011/65/EU (RoHS 2)、欧盟指令 2012/19/EU (WEEE)

APAC合规性

中国 RoHS II (GB/T 26572-2011)

更新和修订

修订编号:0.204 修订日期:01-11-2024

更新和修订

修订编号:0.204 修订日期:01-11-2024