产品编号: 1315B

RWU90 600V, 4/0 Str BC, XLPE Ins, PVC Jkt, 90C Dry/Wet CSA HL SUN RES, direct burial

RWU90 600V, 4/0 AWG Bare Copper, XLPE Insulation, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES, direct burial

  • 上架时间:
    Global
  • 状态:
    有源

Suitable Applications

CEC Power and Control Applications

Conductor

Stranding

Insulation

Material Nom. Insulation Diameter Color Code
XLPE - Cross-Linked Polyethylene (Thermoset) 0.626 in (15.9 mm) Black

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

0.063 in (1.6 mm)

Electricals

Nom. Conductor DCR
0.067 Ohm/1000ft (0.22 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V RMS 600 V (600V)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90

Bulk Cable Weight

2286 lbs/1000ft (3402 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

CEC / C(UL) Compliance

RW90, C22.2 #230, #38

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.10 Revision Date: 03-06-2026

Update and Revision

Revision Number: 0.10 Revision Date: 03-06-2026