产品编号: 658JMS

OSDP 门禁控制电缆,CMP,14C(OSDP 读卡器 1Pr-22,#18-2, #18-4, #22-6),,Banana Peel®

OSDP 门禁控制电缆,CMP,14C(OSDP 读卡器 1Pr-22,#18-2, #18-4, #22-6),,Banana Peel®

  • 上架时间:
    全球
  • 状态:
    有源

适合应用

访问控制、安全系统、功率限制控制、OSDP 读卡器

专利

本产品拥有一项或多项适用专利。 有关专利的更多信息,请访问 https://www.belden.com/patents< /一个>。

导体

Element Description Element No. of Elements Size Stranding Material Notes
Card Reader Data Pair(s) 1 Pair 22 7x30 TC - Tinned Copper Data Pair - 1 Pr. 22AWG Shielded, RS-485 - Reader
Power 2 18 7x26 BC - Bare Copper Power Pair - 2C 18AWG Unshielded
Door Contact Conductor(s) 2 22 7x30 BC - Bare Copper
REX/Spare Conductor(s) 4 22 7x30 BC - Bare Copper
Lock Power Conductor(s) 4 18 7x26 BC - Bare Copper

绝缘

Element Description Element Material Nom. Thickness Color Code
Card Reader Data Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) .025 in (0.64 mm) Blue, White
Power PVC - Polyvinyl Chloride .012 in (0.30 mm) Black, Red
Door Contact Conductor(s) PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red
REX/Spare Conductor(s) PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red, White, Green
Lock Power Conductor(s) PVC - Polyvinyl Chloride .008 in (0.20 mm) Black, Red, White, Green

内屏蔽

Element Description Element Shield Type Material Coverage Drainwire Type
Card Reader Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Power No Shield
Door Contact Conductor(s) No Shield
REX/Spare Conductor(s) No Shield
Lock Power Conductor(s) No Shield

内护套

Element Material Nom. Thickness Nom. Diameter Ripcord Color
Card Reader PVC - Polyvinyl Chloride .020 in (0.51 mm) .221 in (5.61 mm) White
Door Contact PVC - Polyvinyl Chloride .015 in (0.38 mm) .120 in (3.05 mm) Yes White/Green Stripe
REX/Spare PVC - Polyvinyl Chloride .015 in (0.38 mm) .139 in (3.53 mm) Yes White/Red Stripe
Lock/Power PVC - Polyvinyl Chloride .015 in (0.38 mm) .189 in (4.80 mm) Yes White/Orange Stripe

外层护套

Material Nom. Diameter
Banana Peel (No Overall Jacket) .461 in (11.7 mm)

外护套1表说明

香蕉皮®

线缆外廓直径(标称)

.461 英寸(11.7 毫米)

电气设备

Element Description Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence
Card Reader Data Pair(s) 16.8 Ohm/1000ft (55.1 Ohm/km) 13 pF/ft (43 pF/m) 24 pF/ft (79 pF/m) 120 Ohm
Power 6.2 Ohm/1000ft (20 Ohm/km)
Door Contact Conductor(s) 16.2 Ohm/1000ft (53.1 Ohm/km)
REX/Spare Conductor(s) 16.2 Ohm/1000ft (53.1 Ohm/km)
Lock Power Conductor(s) 6.2 Ohm/1000ft (20 Ohm/km)

电压

UL Voltage Rating
300 V

温度

UL Temperature Operating
75°C 0°C to +75°C

弯曲半径

Installation Min.
4.6 in (120 mm)

最大拉伸张力

205 lb (93.0 kg)

线缆毛重

105 lb (47.6 kg)

环境适应性

室内 - 静压室,室内

阻燃性/遇火反应

NFPA 262、UL 910(阻燃)、FT6

CPR合规性

CPR Euroclass:Eca

NEC/UL合规性

《民事诉讼法》第 800 条

CEC / C(UL)合规性

CMP

欧洲指令合规性

欧盟 CE 标志、欧盟指令 2015/863/EU(RoHS 2 修正案)、欧盟指令 2011/65/EU (RoHS 2)、欧盟指令 2012/19/EU (WEEE)

APAC合规性

中国 RoHS II (GB/T 26572-2011)

备注

寒冷环境安装:当安装在环境温度为 32 华氏度(0 摄氏度)或更低的环境中存储的电缆时,Belden 建议在分离单个电缆腿之前,先将电缆在室温下放置 12 小时

更新和修订

版本号:0.9 版本日期:01-13-2026

更新和修订

版本号:0.9 版本日期:01-13-2026