产品编号: REVConnect Tool Spare Blades

REVConnect Termination Tool Blade Set

REVConnect Universal Tool Blade Set

  • 上架时间:
    Global
  • 状态:
    有源

Suitable Applications

To terminate REVConnect Jacks and Plugs

Overall Height

0.43 in

Overall Width

0.310 in

Overall Depth

0.040 in

Packaging

Blades taped on cardboard then packaged in Polybag with Allen Key

Weight

0.050 lbs

Materials

Description Material
Blade Steel
Allen Key Steel

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Connector System Compatibility

KeyConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Update and Revision

Revision Number: 0.55 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.55 Revision Date: 02-20-2026


零件编号

Item # Color Packaging UPC
RVUTB01 Black Blades taped on cardboard then packaged in Polybag with Allen Key 611589205122

资源

Resources