Belden单对以太网连接产品组合为IIoT提供支持

面向未来、紧凑、坚固且可持续的设计为工业 4.0 提供经济高效、可靠的网络连接

 

St. Louis, Missouri – January 13, 2023 – Belden, a leading global supplier of network and digitization solutions, today introduced its Single Pair Ethernet (SPE) portfolio of connectivity products, designed to optimize Ethernet connection possibilities in harsh environments, including industrial and transportation operations. The SPE portfolio includes IP20-rated PCB jack, patch cords and cordsets for clean-area connections and IP65/IP67-rated circular M8/M12 patch cords, cordsets and receptacles for reliable field device industrial ethernet connections.

 

For industrial applications, the products create the foundation for real-time communications between all devices on the network, the enterprise backbone and the cloud to improve process efficiency and reduce operational costs. As Industry 4.0 evolves and the number of sensors and actuators in automated production cells that connect to the factory backbone grows, the new SPE product portfolio is the simple, affordable solution to further enable predictive maintenance, digital twins and more.

 

For transportation applications, the Belden SPE products offer a 30% improvement on bending ratio and 30% smaller outer diameter, alleviating issues caused by tight spaces between vehicle bodies. In addition, the products simplify cabling to improve customer experience with a greater range of connectivity and reduce the weight added by existing connectivity products by nearly half.

 

The Belden SPE portfolio of connectivity products provides:   

 

·                     Future-proof innovation: Ethernet-based, the simplified network topology enables seamless connectivity from sensors to the cloud; gateways become optional.

 

·                     High-performance bandwidth support: up to 10Gbits/s.

 

·                     Rugged protection from harsh conditions: IP65/67 design protects against mechanical shock, vibration, dust, chemicals and temperature extremes; suitable for M3I3C3E3 environments.

 

·                     A compact, lightweight design: increased flexibility and bending ratios make the cordsets easy to commission and overcome tight space constraints.

 

·