产品编号: DRAGON MACH4000-48G+4X-L2A

Full Gigabit Ethernet Backbone Layer-2 Switch with up to 48x GE + 4x 2.5/10 GE ports

Full Gigabit Ethernet Backbone Switch with up to 48x GE + 4x 2.5/10 GE ports, modular design, fan unit installed, blind panels for line card and power supply slots included, advanced Layer 2 HiOS features

  • 上架时间:
    Global
  • 状态:
    有源

Type

DRAGON MACH4000-48G+4X-L2A

Name

DRAGON MACH4000-48G+4X-L2A

Description

Full Gigabit Ethernet Backbone Switch with internal redundant power supply and up to 48x GE + 4x 2.5/10 GE ports, modular design and advanced Layer 2 HiOS features

Software Version

HiOS 09.0.11

Port Type and Quantity

Ports in total up to 52, Basic unit 4 fixed ports: 4x 1/2.5/10 GE SFP+, Modular: 48x FE/GE ports expandable with four media module slots, 12x FE/GE ports per module

V.24 interface

1 x RJ45 socket

SD-card slot

1 x to connect auto-configuration adapter ACA31 (SD)

USB interface

1 x USB to connect auto-configuration adapter ACA22-USB

Operating Voltage

PSU unit input: 100 - 240 V AC; switch can be operated with either 1 or 2 field-replaceable PSU units (to be ordered separately)

Power Consumption

80 W (incl. SFP transceivers + 1 PSU + Fan module)

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, IP Ingress DiffServ Classification and Policing, IP Egress DiffServ Classification and Policing, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), Protocol-based VLAN, VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Voice VLAN, MAC-based VLAN, IP subnet-based VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), Layer 2 Loop Protection

Redundancy

HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, MRP over Link Aggregation, Redundant Network Coupling, Sub Ring Manager, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards

Management

Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet, DNS Client, OPC-UA Server

Diagnostics

Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Email Notification, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, RSPAN, SFLOW, VLAN Mirroring, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump, Snapshot Configuration Feature

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA31 (SD card), AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help, CLI script handling over ENVM at boot

Security

MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, RADIUS Policy Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, LDAP, Ingress MAC-based ACL, Egress MAC-based ACL, Ingress IPv4-based ACL, Egress IPv4-based ACL, Time-based ACL, VLAN-based ACL, Ingress VLAN-based ACL, Egress VLAN-based ACL, ACL Flow-based Limiting, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, Buffered Real Time Clock, SNTP Client, SNTP Server

Miscellaneous

Manual Cable Crossing, Port Power Down

MTBF (Telcordia SR-332 Issue 3) @ 25°C

1 281 583 h

Operating temperature

0-+60 °C

Minimum Storage Temperature

-40-+70 °C

Relative humidity (non-condensing)

10-95 %

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

480 mm x 88 mm x 445 mm

Mount Type

19" control cabinet

IP Protection Rating

IP20

Basis Standard

C-Tick, CE, EN61131

Safety of industrial control equipment

cUL61010-1/-2-201, EN60950-1

Transportation

EN 50121-4

Guarantee

60 months (please refer to the "https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf">"terms of guarantee or detailed information)

Accessories to Order Separately

Media Modules (D4K-12xxx), Power Supply Unit (D4K-PSU-300W-HV), Power Cord (e.g. Power Cord Europe – 942 271-001), SFP Transceiver, ACA22-USB (EEC), ACA31

Scope of delivery

Device, Safety and general information sheet, 3-pin terminal block for signal contact, Fan module D4K-AIR, 4 × Cover panel for media module slot, Cover panel for power supply module slot

Update and Revision

Revision Number: 0.229 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.229 Revision Date: 03-03-2026


零件编号

Item # Type
942154001 DRAGON MACH4000-48G+4X-L2A