产品编号: BAT-C2-W02.01-F01-U01-A01

Compact WLAN Client and AccessPoint with 11ac technology and rapid roaming.

The BAT-C2's compact design and low weight are unprecedented in its class of ruggedized industrial WLAN devices. It is optimized for integration either into mobile units or stationary machines. When used as a mobile client it delivers fast roaming at an enterprise security level. When used stationary it allows for simple integration and automatic control of its AccessPoint functionality to deliver wireless access locally around a machine.

  • 上架时间:
    Global
  • 状态:
    Limited Std Warranty Period

Type

BAT-C2-W02.01-F01-U01-A01

Port Type and Quantity

1 Port: 10/100 BASE TX

Life Cycle

Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment

Discontinuation Announcement Date

2023-12-12

Last Order Date

2024-06-01

Last Delivery Date

2024-10-01

Last Service Date

2029-10-01

Scope of delivery

1x Device, 1x General Safety Instructions, 1x Power Connector

Ethernet Connector Type

M12 D-Coded Socket Female

Power Supply

M12 A-Coded Socket Male

Modules

Description Radio Protocol Access Point Functionality Client / STA Functionality
Module 1 IEEE 802.11a, IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.11ac Yes yes

Operating Voltage

12 VDC .. 24 VDC (nominal), 9.6 VDC .. 32 VDC (max tolerances)

Software features

Filesystem to store custom data, QoS, QoS based on IP or Ports, GRE, MAC filter

Diagnostics

DNS, Routing, System Log, Ping, Traceroute, Syslog

Configuration

DHCP client, DHCP Server, Extendable via custom Python Scripts

Security

IPSec, Firewall, User Permission Management

Routing

Static, RIP, OSPF, 1:1 NAT, Port Forwarding

Operating temperature

-40-+70 °C

Relative humidity (non-condensing)

1-95 %

Dimensions (WxHxD)

102 mm x 72 mm x 34.5 mm

Weight

140 g

Basis Standard

UL, FCC

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Product Documentation

https://www.doc.hirschmann.com

Update and Revision

Revision Number: 0.166 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.166 Revision Date: 02-20-2026


零件编号

Item # Type
942249002 BAT-C2 North-America