产品编号: MTS2608-4X-B

MTS 二层千兆以太网交换机

1U 机架式安装,8 个 FE/GE TX 端口,4 个 1/10G SFP+ 插槽,固定式单电源供电,基本软件

  • 上架时间:
    全球
  • 状态:
    有源

类型

MTS2608-4X-B

名称

MTS2608-4X-B

描述

1U 机架式安装,8 个 FE/GE TX 端口,4 个 1/10G SFP 插槽,固定式单电源供电,基本软件 × × +

端口类型和数量

8 × FE/GE POE/POE+、4 × 1/10G SFP+ 插槽、1 × RJ45 Console 端口、1 × USB 2.0、1 × 复位按钮

热辐射型

固定风扇

电源

固定式单电源,30W

工作电压

100-240VAC,50-60Hz

功耗

16 瓦

允许湿度(存储/运输)

5% 至 95%

工作温度

-10-+55 °C

最低储存温度

-40-+70 °C

相对湿度(无冷凝)

10-90 %

总宽度

275 mm

总高度

44.2 mm

总体深度

230 mm

重量

2.8 kg

安装类型

机架安装

软件规格

Data link layer protocol and technology LAN MAC address learning amount limit; static Mac configuration; black hole MAC
Dynamic and static ARP; proxy ARP; free ARP
Ethernet; Ethernet II; VLAN; 802.3x; 802.1p; 802.1Q; 802.3ad
Q-in-Q and flexible Q-in-Q; VLAN mapping
STP/RSTP/MST; GVRP; Super VLAN; PVLAN; Voice VLAN; Monitor link; BPDU TUNNEL; PPPOE+
Multi to one port mirroring; multi to multiport mirroring; RSPAN
Security Security features AAA; 802.1X; RADIUS; TACACS+; SSH; port security; user classification; port isolation; UNI/NNI isolation; DHCP snooping; DAI; ARP check; IP source guard; CPU protection
Attack protection URPF; LAND attack; SYN Flood attack; Smurf attack; Ping Flood attack; TearDrop attack; Ping of Death attack
Network protocol Routing protocol Static router
Multicast protocol IGMP PROXY; IGMP filter; MLD v1/v2; IGMP Snooping; MLD v1/v2 Snooping
IP application DHCP Client; DNS; Ping; FTP Server; FTP Client; IP Accounting; UDP Helper; NTP
IPv6 IPv6 basic function: IPv6 ND, IPv6 PMTU, IPv6 ACL, DS-Lite, IPv4/v6 Dual Stack
QoS Traffic classification Based on port/MAC address/IP address/IP priority/DSCP priority/TCP or UDP port number/ protocol type etc.
Traffic policing CAR
Congestion management SP; WRR; SP+WRR
Congestion avoidance RED; WRED
Virtualization Virtualization technology Stacking, up to 8 devices
Management Network management Console port; HTTP; Telnet; SSH management; SNMP v1/v2/v3; RMON 1/2/3/9; SYSLOG; DDMI
Line management VCT; UDLD
Traffic analysis sFlow traffic analysis
OAM SLA Including network delay/network jitter/packet loss rate test
Reliability Link reliability ERPS(G.8032) ring network protocol

IEC 60068-2-6 振动

1 mm,2 Hz-13.2 Hz,90 分钟;0.7g,13.2 Hz-100 Hz,90 分钟;3.5 mm,3 Hz-9 Hz,10 个循环,1 个倍频程/分钟;1g,9 Hz-150 Hz,10 个循环,1 个倍频程/分钟

IEC 60068-2-27 冲击

15g,持续时间 11 ms,18 次冲击

EN 61000-4-2 静电放电 (ESD)

4kV 接触放电,8kV 空气放电

EN 61000-4-5 浪涌电压

电源线:2 kV(线/地)、1 kV(线/线)、1 kV 数据线

EN 61000-4-11 电压骤降,短中断

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 A级

EN 61000-3-2

EN 61000-3-2 A级

EN 61000-3-3

EN 61000-3-3

FCC CFR47 第 15 部分

FCC 47CFR 第 15 部分,A 类

FCC

符合CE/FCC标准

RoHS合规

RoHS(2011/65/EU 和 2015/863/EU)、GB 26572-2025

需单独订购配件

工业网络管理 HiVision、RacksNet、SFPcard

交付清单

设备、控制台电缆、安装包、 "*包装内不包含电源线

更新和修订

版本号:0.12 版本日期:04-26-2026

更新和修订

版本号:0.12 版本日期:04-26-2026


零件编号

货号
942999501