广播公司更加依赖光纤来提供实时点播内容
体育场馆在注重为球迷打造极致体验的同时,也希望为场外观众带来身临其境的体验。
Shifting viewing habits have led to on-the-go, customized interactivity enabled by sophisticated mobile solutions. Even fans attending games are using mobile devices to interact with sports in new ways, interacting with broadcasted content displayed on devices as a complement to what they’re watching live.
To deliver on-demand, real-time content to viewers, broadcast control rooms are starting to look more like data centers, featuring rows of cabinets that house IP-connected servers instead of traditional master control operations and task-specific hardware.
Broadcast innovations – from IP migration to 4K content – rely on fiber connections for performance and uptime. And more fiber connections means more to manage. Are you ready to support high fiber counts while also providing scalability?
Learn more by reading the blog in its entirety here!